IESNA:LM-63-2002
[TEST]P952249
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-930-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18809
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3775.7 3777.7 3769.8 3752.8 3654.3 3551.9 3535 3616.5 3805.6 4057.3
4361.7 4711.9 5081.1 5350.7 5557.6 5762.6 5949.6 6062.1 6100.9 6059.1
5848.1 5469.1 4984.6 4216.5 3096.2 1802.8 1399.9 1280.5 1138.2 927.3
712.4 553.2 414.9 259.7 148.2 59.7 0
3775.7 3759.8 3751.8 3740.9 3645.4 3540.9 3526 3599.6 3781.7 4041.4
4337.9 4676.1 5045.2 5323.8 5522.8 5731.7 5916.8 6036.2 6091.9 6042.2
5815.3 5444.2 4951.7 4150.8 2998.7 1746.1 1383.9 1268.5 1124.3 911.3
703.4 546.2 395 249.7 144.3 57.7 0
3775.7 3770.8 3766.8 3755.8 3680.2 3579.7 3547.9 3608.6 3767.8 4011.5
4300.1 4624.4 4990.5 5312.9 5535.7 5742.7 5960.6 6108.8 6201.3 6193.4
6040.2 5699.9 5233.3 4507 3435.5 2031.6 1408.8 1279.5 1160.1 994.9
802.9 597 441.7 288.5 157.2 71.6 0
3775.7 3766.8 3761.8 3770.8 3719 3632.5 3593.7 3624.5 3735.9 3930.9
4190.6 4480.1 4815.4 5177.6 5467.1 5696.9 5917.8 6109.8 6224.2 6278
6218.3 6009.3 5637.2 4984.6 4001.6 2559.9 1449.6 1202.9 1094.4 965.1
827.8 687.5 532.3 355.2 203 90.5 0
3775.7 3771.7 3774.7 3794.6 3784.7 3738.9 3682.2 3676.2 3727 3843.4
4022.5 4253.3 4529.9 4848.3 5195.5 5516.8 5766.6 5983.5 6175.5 6316.8
6356.6 6269 6051.1 5695.9 5001.5 3769.8 2098.3 1064.6 837.7 705.4
575.1 463.6 361.2 254.7 138.3 50.7 0
3775.7 3777.7 3788.7 3815.5 3841.4 3841.4 3814.5 3789.7 3793.6 3842.4
3938.9 4090.1 4294.1 4534.9 4804.5 5146.7 5510.9 5818.3 5996.4 6080
6134.7 6161.6 6152.6 6141.7 6035.2 5408.4 4049.3 2255.5 1025.8 658.6
518.4 401.9 293.5 202 116.4 42.8 0
3775.7 3779.7 3800.6 3832.4 3878.2 3919 3946.9 3968.7 3966.8 4004.6
4068.2 4165.7 4301 4456.3 4646.3 4878.1 5141.8 5431.3 5691.9 5907.8
6125.7 6370.5 6615.2 6869.9 7185.3 7362.4 6816.2 5392.5 3484.2 1750.1
839.7 516.4 350.2 227.8 130.3 45.8 0
3775.7 3782.7 3811.5 3857.3 3907.1 3956.8 4016.5 4084.2 4165.7 4270.2
4403.5 4556.7 4721.9 4905 5122.9 5389.5 5691 6023.3 6385.4 6777.4
7230.1 7724.6 8277.7 8827.9 9444.8 10162.1 10861.6 11038.7 10395.9 8868.7
6592.4 4181.7 2438.6 1347.1 595 143.3 0
3775.7 3792.6 3827.5 3880.2 3931.9 3978.7 4035.4 4113 4203.5 4340.8
4521.9 4729.9 4976.6 5281 5651.2 6109.8 6641.1 7256 7918.6 8595.1
9364.2 10094.5 10956.1 11831.6 12882.2 13915 15228.3 16635.1 17754.4 17637
15520.8 11696.3 7393.3 2962.9 541.2 119.4 0
3775.7 3791.6 3834.4 3884.2 3935.9 3991.6 4050.3 4128.9 4223.4 4359.7
4526.9 4727.9 4965.7 5271.1 5650.2 6131.7 6682.9 7349.5 8085.7 8839.9
9631.8 10440.7 11307.3 12252.5 13261.3 14312.9 15506.8 16804.2 18071.8 18295.6
16184.4 11812.7 6701.8 1745.1 372.1 110.4 0
3775.7 3790.7 3824.5 3891.1 3945.9 4006.5 4056.3 4128.9 4228.4 4347.8
4492.1 4656.2 4843.3 5100 5437.2 5845.2 6338.6 6945.5 7637 8391.2
9149.3 9926.3 10729.2 11585.9 12521.1 13440.4 14398.5 15237.2 15875 15418.3
13288.2 9157.3 3985.7 769.1 231.8 76.6 0
3775.7 3786.7 3832.4 3890.1 3942.9 3995.6 4045.4 4103.1 4183.6 4270.2
4372.7 4472.2 4571.7 4706 4903 5163.6 5477 5897.9 6393.4 6954.5
7565.4 8197.2 8818 9448.8 10104.4 10718.3 11334.1 11892.3 12010.7 10970
8845.8 6078 2593.8 516.4 155.2 42.8 0
3775.7 3786.7 3824.5 3868.3 3912 3938.9 3965.8 3988.6 4009.5 4034.4
4042.4 4015.5 3964.8 3911 3873.2 3871.2 3925 4078.2 4326.9 4640.3
5011.4 5420.3 5832.2 6242.1 6640.1 6971.4 7168.4 7278.8 6998.3 5887
4317 2669.4 1064.6 302.5 111.4 27.9 0
3775.7 3772.7 3781.7 3794.6 3786.7 3733.9 3652.4 3530 3368.8 3155.9
2889.3 2578.8 2270.4 2012.7 1807.8 1638.6 1508.3 1424.7 1381.9 1372
1398.9 1452.6 1504.3 1555.1 1578.9 1540.1 1420.7 1230.7 940.2 667.6
485.5 352.2 256.7 180.1 108.4 28.9 0
3775.7 3750.9 3720 3659.3 3549.9 3367.8 3124.1 2814.6 2468.4 2154
1896.3 1672.5 1465.5 1312.3 1228.7 1189.9 1163.1 1130.2 1095.4 1062.6
1023.8 971 909.4 854.6 801.9 749.2 697.4 641.7 576.1 501.4
424.8 350.2 270.6 186.1 101.5 22.9 0
3775.7 3726 3635.4 3482.2 3243.4 2904.2 2532.1 2177.9 1917.2 1695.3
1506.3 1399.9 1338.2 1284.4 1228.7 1182 1157.1 1148.1 1131.2 1093.4
1038.7 984 928.3 874.5 815.8 758.1 699.4 636.7 576.1 509.4
438.8 360.2 270.6 175.1 89.5 18.9 0
3775.7 3710.1 3557.8 3308.1 2942 2495.3 2117.2 1855.5 1646.6 1516.3
1454.6 1397.9 1338.2 1274.5 1215.8 1180 1169 1163.1 1149.1 1104.4
1000.9 942.2 889.5 838.7 792 748.2 694.5 634.8 571.1 499.5
421.8 338.3 250.7 169.1 90.5 24.9 0
3775.7 3684.2 3472.3 3127 2653.5 2187.8 1890.4 1670.5 1551.1 1499.3
1434.7 1372 1329.2 1283.4 1220.8 1181 1163.1 1139.2 1033.7 989
974 968.1 951.1 924.3 883.5 829.8 754.2 683.5 605.9 528.3
448.7 369.1 286.5 203 119.4 40.8 0
3775.7 3677.2 3418.6 2989.7 2451.5 2030.6 1765 1594.9 1544.1 1485.4
1413.8 1365 1334.2 1293.4 1218.8 1168 1128.2 1018.8 981 965.1
952.1 949.2 937.2 905.4 850.7 786 716.3 640.7 562.1 491.5
422.8 355.2 290.5 224.9 225.8 171.1 0
3775.7 3650.4 3342.9 2858.4 2298.3 1936.1 1689.4 1579.9 1543.1 1476.5
1407.8 1364 1338.2 1297.4 1209.8 1133.2 1032.7 954.1 929.3 906.4
891.4 882.5 841.7 795.9 744.2 692.5 631.8 573.1 508.4 442.7
381.1 317.4 257.7 310.4 278.6 93.5 0
3775.7 3642.4 3316.1 2811.6 2235.6 1860.5 1639.6 1574 1540.1 1475.5
1407.8 1367 1348.1 1310.3 1203.9 1091.4 960.1 905.4 870.6 842.7
828.8 797.9 746.2 698.4 649.7 595 547.2 499.5 448.7 402.9
380.1 300.5 249.7 345.2 159.2 39.8 0
3775.7 3655.3 3336 2817.6 2249.5 1885.4 1648.6 1577.9 1550.1 1486.4
1413.8 1375 1355.1 1321.3 1217.8 1092.4 958.1 903.4 866.6 837.7
821.8 792 741.2 696.4 646.7 594 541.2 493.5 446.7 391
342.3 281.6 249.7 346.2 137.3 33.8 0
